Contact Us

Product Details

Pressure switches

P4* Series for Rechargeable battery manufacturing processes Compact mechanical pressure switch

Model No.
P※100-P4

P4* Series for rechargeable battery manufacturing processes

Industry

Pressure setting range covers 0.1 to 0.6 MPa.
Compatible with module connection to rotary actuator F.R.L.

P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.

Documents / Download

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Reed switch compact mechanical pressure switch]
Pressure setting range covers 0.1 to 0.6 MPa.
Compatible with module connection to rotary actuator F.R.L.

Variations
Model No.P1100-P4
Product name
Compact mechanical pressure switch (Rechargeable battery manufacturing processes)
Port size (Rc)
1/8, 1/4
Set pressure (MPa)
0.1 to 0.6
Compatibility
Consult CKD
Remarks
Model No.P4100-P4
Product name
Compact mechanical pressure switch (Rechargeable battery manufacturing processes)
Port size (Rc)
1/4, 3/8, 1/2
Set pressure (MPa)
0.1 to 0.6
Compatibility
Compatible
Remarks
Model No.P8100-P4
Product name
Compact mechanical pressure switch (Rechargeable battery manufacturing processes)
Port size (Rc)
3/4, 1
Set pressure (MPa)
0.1 to 0.6
Compatibility
Consult CKD
Remarks

Return to Product List