Contact Us

Product Details

Vacuum-related products

P4* Series for Rechargeable battery manufacturing processes Vacuum regulator

Model No.
VRA2000-P4

P4* Series for rechargeable battery manufacturing processes

Industry

Ideal for circuits that require precise pressure adjustment such as fine workpiece suction or inspection systems. Compact, large flow rate and high precision vacuum regulator.

P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.

Documents / Download

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Large flow rate with compact body]
Has the smallest dimensions (□50 x 90), but the largest flow rate in this class (200 ℓ/min (ANR)).

[High precision]
Sensitivity 0.1 kPa.

[Switchable between locking and non-locking]
Change assembly direction of the slide key to change locking to non-locking.

[Module connection to vacuum filter]
Can be module connected to vacuum filter VFA3000 or VFA4000.

Variations
Model No.VRA2000-8-P4
Product name
Vacuum regulator (Rechargeable battery manufacturing processes)
Port size (Rc, NPT, G)
1/4
Set pressure (kPa)
-100 to -1
Remarks
Model No.VRA2000-10-P4
Product name
Vacuum regulator (Rechargeable battery manufacturing processes)
Port size (Rc, NPT, G)
3/8
Set pressure (kPa)
-100 to -1
Remarks

Return to Product List