Product Details
Filters
P4* Series for Rechargeable battery manufacturing processes Inline clean filter
- Model No.
- FCS
P4* Series for rechargeable battery manufacturing processes
- Industry
Inline clean filter with hollow fiber membrane for filter element provides high performance in all aspects including filtration performance, flow rate, pressure loss, service life and installation space.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Adopts original hollow fiber membrane]
Hollow fiber membrane element has enabled 0.01 μm high precision filtration and 99.99% removal efficiency.
The resin type has a transparent case so dirt on the element can be visually checked.
[Long service life]
Considerably longer service life. Approximately five times longer than the flat membrane type.
Three to ten times filtration area enables larger flow rate and less pressure loss than the flat membrane type of the same capacity.
Lighter and more compact at the same flow rate.
[Applications]
Ionizer
[Applications]
Conveying liquid crystal substrate (contactless)
- Variations
-
- Model No.FCS500-P90
- Product name
- Stainless steel (Rechargeable battery manufacturing processes)
- Port size
- Rc1/8, Rc1/4
- Filtration (μm)
- 0.01
- Processing flow rate (ℓ/min [ANR])
- 50 / 80
- Remarks
- Model No.FCS500-P94
- Product name
- Stainless steel (Made-to-order) (Rechargeable battery manufacturing processes)
- Port size
- Rc1/8, Rc1/4
- Filtration (μm)
- 0.01
- Processing flow rate (ℓ/min [ANR])
- 50 / 80
- Remarks
- Model No.FCS1000-P90
- Product name
- Stainless steel (Rechargeable battery manufacturing processes)
- Port size
- Rc1/4, Rc3/8
- Filtration (μm)
- 0.01
- Processing flow rate (ℓ/min [ANR])
- 300 to 400
- Remarks
- Model No.FCS1000-P94
- Product name
- Stainless steel (Made-to-order) (Rechargeable battery manufacturing processes)
- Port size
- Rc1/4, Rc3/8
- Filtration (μm)
- 0.01
- Processing flow rate (ℓ/min [ANR])
- 300 to 400
- Remarks