Product Details
Ejector system
Ejector unit (11 mm width)
- Model No.
- VSZM
- Industry
Compact, lightweight vacuum ejector unit greatly reduces the vacuum burst time.
Reduced wiring manifold.
[Nozzle diameter] 0.5, 0.7, 1.0 (mm)
[Intake flow rate] 7 to 24 (L/min (ANR))

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Low tact]
By installing an atmospheric pressure relief valve, large flow rate atmospheric burst is possible and the vacuum burst time is drastically reduced.[Reduced wiring]
Supply valve and burst valve wiring for manifold centralized collectively.
Flat cable, D sub-connector specifications available.[Energy saving]
Valve power consumption 0.55 W.
When vacuum is retained for long periods, energy saving is realized by using a self-hold type which makes continuous energizing unnecessary.[Diverse vacuum pressure switch variations]
A wide range of applications are supported by wide variations of the vacuum pressure switch.
- Variations
-
- Model No.VSZM-H
- Product name
- High vacuum / medium flow rate
- Nozzle diameter
- φ0.5, φ0.7, φ1.0
- Remarks
- Model No.VSZM-L
- Product name
- Medium vacuum / large flow rate
- Nozzle diameter
- φ0.5, φ0.7, φ1.0
- Remarks
- Model No.VSZM-E
- Product name
- High vacuum / low flow rate
- Nozzle diameter
- φ0.5, φ0.7, φ1.0
- Remarks
- Model No.VSZM-Z
- Product name
- Manifold / mix specifications
- Nozzle diameter
- -
- Remarks