Product Details
Suction pads
P4* Series for Rechargeable battery manufacturing processes Precise suction plate
- Model No.
- PVP
P4* Series for rechargeable battery manufacturing processes
- Industry
High precision suction plate that adopts porous fluorine resin on the suction surface.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Highly accurate workpiece suction]
Adoption of porous fluorine resin allows suction transport without damaging the workpiece even for ultra-thin materials or soft materials such as film and glass.
Deformation of workpiece by suction is reduced by precise flatness processing of suction surface.
[Black]
Black type without scratches or glare is also available. (custom order product)
- Variations
-
- Model No.PVP-C
- Product name
- Round shape (Rechargeable battery manufacturing processes)
- Remarks
- Model No.PVP-R
- Product name
- Donut shaped (Rechargeable battery manufacturing processes)
- Remarks
- Model No.PVP-S
- Product name
- Square shape (Rechargeable battery manufacturing processes)
- Remarks