Contact Us

Product Details

Special cylinders

P4* Series for Rechargeable battery manufacturing processes Stopper cylinder

Model No.
STK-P4※

P4* Series for rechargeable battery manufacturing processes

Industry

Ideal for stop function of conveyors.
This is a square, space saving cylinder that can be used for applications in which a lateral load is applied to the piston rod.

P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

Documents / Download

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Design for high load]
Adopts a rod thicker than the normal rod diameter.
Bearing section is strengthened by increasing the width of the bushing in the rod direction.

[3 types of actuation]
Three types (double acting, single acting pull, double acting with spring) are available.

[End shape options]
Three types (round rod, chamfered and roller) are available.
Furthermore, it is possible to select a female thread type with screw hole on the end (optional).

[Direct mounting]
Can be mounted directly with hexagon socket head cap screw.
Two methods: screw-in and through bolt.

Variations
Model No.STK-P4※
Product name
Double acting/round rod end form (Rechargeable battery manufacturing processes)
Bore size
Φ20, Φ32, Φ40, Φ50
Standard stroke length (mm)
10, 15, 20, 25, 30
Remarks
Model No.STK-Y-P4※
Product name
Single acting / pull / round rod end form (Rechargeable battery manufacturing processes)
Bore size
Φ20, Φ32, Φ40, Φ50
Standard stroke length (mm)
10, 15, 20, 25, 30
Remarks

Return to Product List