Product Details
Roller gear cam units
Roller gear cam unit Standard type
- Model No.
- RGIS・RGOS・RGCS
Discontinued 2023 09 29
- Industry
- Assembly
【Discontinued model】
Alternative model : ZRS Series
Index unit that has adopted a roller gear cam.
Most commonly used at high speed, high rigidity and high accuracy.
*Option Reducer TE Series has been discontinued.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Index standard]
Various size variations from 40 mm to 250 mm distance between axes are available.
Ideal for indexing tables, pitch feed conveyors, and pick and place drives.[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
- Variations
-
- Model No.RGIS
- Product name
- Index
- Distance between axes (mm)
- 40, 50, 63, 80, 110, 140
- Remarks
- Discontinued
2023 09 29
- Model No.RGOS
- Product name
- Oscillating
- Distance between axes (mm)
- 40, 50, 63, 80, 110, 140
- Remarks
- Discontinued
2023 09 29
- Model No.RGIS
- Product name
- Index
- Distance between axes (mm)
- 30, 350, 450
- Remarks
- Discontinued
2014 03 31Old Catalog
- Model No.RGOS
- Product name
- Oscillating
- Distance between axes (mm)
- 30, 350, 450
- Remarks
- Discontinued
2014 03 31Old Catalog
- Model No.RGCS
- Product name
- Reducer
- Distance between axes (mm)
- 30, 350, 450
- Remarks
- Discontinued
2014 03 31Old Catalog
- Model No.RGIS
- Product name
- Index
- Distance between axes (mm)
- 180, 250
- Remarks
- Discontinued
2022 09 30Alternative model : DD400、DD630
- Model No.RGOS
- Product name
- Oscillating
- Distance between axes (mm)
- 180, 250
- Remarks
- Discontinued
2022 09 30Alternative model : DD400、DD630
- Model No.RGCS
- Product name
- Reducer
- Distance between axes (mm)
- 40, 50, 63, 80, 110, 140, 180, 250
- Remarks
- Discontinued
2022 09 30Old Catalog