Product Details
Special cylinders
P4* Series for Rechargeable battery manufacturing processes Compact cylinder with vacuum pad
- Model No.
- MVC-P4※
P4* Series for rechargeable battery manufacturing processes
- Industry
This is a compact cylinder whose end is equipped with a vacuum pad. Because the suction pad port is attached to the body, the piping is not moved when the cylinder activates. The ideal cylinder for pick & place.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[High precision rotation-stop mechanism]
Guide rod for rotation-stop is provided and prevents rotation of the rod with excellent non-rotating accuracy.
[Space saving design]
Workpiece vacuum portion and vacuum path are provided on the guide rod to reduce the total length of the cylinder.[With buffer function]
Even if the vacuum portion strikes against the workpiece when pushing, the buffer function activates to protect the workpiece and cylinder.[Direct mounting from 2 faces]
Can be mounted directly from 2 surface directions, with its square body.[Wide selection of suction pads]
Socket suction pad is available in a wide range of 24 types with external dimensions ø2 to 10.
- Variations
-
- Model No.MVC-P4※
- Product name
- Double acting / single rod (Rechargeable battery manufacturing processes)
- Bore size
- Φ6, Φ10
- Standard stroke length (mm)
- 5, 10, 15, 20, 25, 30
- Remarks