Product Details
Space saving cylinders
P4* Series for Rechargeable battery manufacturing processes Small compact cylinder
- Model No.
- MSD-P4※
P4* Series for rechargeable battery manufacturing processes
- Industry
Small bore size series for compact cylinder (SSD) Bore size is from Φ6 to Φ16.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Axial space saving]
Axial direction length and mounting space reduced.[Design with long service life / approx. 4 times greater than conventional]
Oil-impregnated copper alloy bearing is adopted for rod bearing section.[Piping direction selection]
Piping can be selected from 2 directions of body side surface and bottom surface
[With switch available for φ6 / φ8 size also]
Miniature switch F type available.[Direct mounting from 3 faces]
Can be mounted from the body top surface and side with its square body.
- Variations
-
- Model No.MSD-P4※
- Product name
- Double acting / single rod (Rechargeable battery manufacturing processes)
- Bore size
- Φ6, Φ8
- Standard stroke length
- 5, 10, 15, 20, 25, 30
- Remarks
- Model No.MSD-X-P4※
- Product name
- Single acting/ push (Rechargeable battery manufacturing processes)
- Bore size
- φ6, φ8
- Standard stroke length
- 5, 10
- Remarks
- Model No.MSD-Y-P4※
- Product name
- Single acting / pull (Rechargeable battery manufacturing processes)
- Bore size
- Φ6, Φ8
- Standard stroke length
- 5, 10
- Remarks
- Model No.MSD-K-P4※
- Product name
- Double acting / high load (Rechargeable battery manufacturing processes)
- Bore size
- φ6, φ8, φ12, φ16
- Standard stroke length
- 5, 10, 15, 20, 25, 30
- Remarks
- Model No.MSD-F-P4※
- Product name
- Double acting / single rod / fine speed (Rechargeable battery manufacturing processes)
- Bore size
- Φ6, Φ8
- Standard stroke length
- 5, 10, 15, 20, 25, 30
- Remarks