Contact Us

Product Details

Space saving cylinders

P4* Series for Rechargeable battery manufacturing processes Small direct mounting cylinder

Model No.
MDC2-P4※

P4* Series for rechargeable battery manufacturing processes

Industry

This cylinder body has an inner diameter of φ4 to φ10 and can be directly mounted from 4 directions. Can be used for ejection of workpiece or shutter of parts feeder.

P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
P42:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts. Local exhaust function (vacuum treatment port) is added.

Documents / Download

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Direct mount]
As a square body is adopted, it can be directly mounted.
4 surfaces for 4 mounting directions.

[Space saving design]
Total length dimension and outside dimension are minimized to reduce installation space.

[With spigot at rod side]
As there is a spigot at the rod metal portion, it is easy to perform centering.

[Serialized with switch] (excluding φ4)
Miniature reed/proximity switch can be mounted.

Variations
Model No.MDC2-P4※
Product name
Double acting / single rod (Rechargeable battery manufacturing processes)
Bore size
Φ4, Φ6, Φ8, Φ10
Standard stroke length (mm)
3, 4, 6, 8, 10
Remarks
Model No.MDC2-L-P4※
Product name
Double acting / single rod (Rechargeable battery manufacturing processes)
Bore size
Φ4, Φ6, Φ8, Φ10
Standard stroke length (mm)
3, 4, 6, 8, 10
Remarks
Model No.MDC2-X-P4※
Product name
Single acting / push (Rechargeable battery manufacturing processes)
Bore size
Φ4, Φ6, Φ8, Φ10
Standard stroke length (mm)
3, 4, 6, 8, 10
Remarks
Model No.MDC2-Y-P4※
Product name
Single acting / pull (Rechargeable battery manufacturing processes)
Bore size
Φ4, Φ6, Φ8, Φ10
Standard stroke length (mm)
3, 4, 6, 8, 10
Remarks
Model No.MDC2-F-P4※
Product name
Double acting / fine speed (Rechargeable battery manufacturing processes)
Bore size
Φ4, Φ6, Φ8, Φ10
Standard stroke length (mm)
3, 4, 6, 8, 10
Remarks

Return to Product List