Product Details
Space saving cylinders
P4* Series for Rechargeable battery manufacturing processes Guided super compact cylinder
- Model No.
- SSG-P4※
P4* Series for rechargeable battery manufacturing processes
- Industry
These cylinders belong to the compact cylinder SSD Series, equipped with a guide rod and plate. No more struggles with design and assembly.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Equipped with guide rod]
Compact cylinder SSD Series, equipped with guide rod.
Improved lateral load resistance and non-rotating performance.
[Equipped with convenient plate]
Compact cylinder SSD Series equipped with convenient plate.
No more struggles with design and assembly.
[Compatible mounting]
Compatible mounting pitch with compact cylinder SSD Series, enabling smooth replacement.[Cylinder switch grooves provided on four surfaces] (φ25 to φ100)
A cylinder switch can be mounted on the same surface as the piping port.
Improved visibility and maintainability.
- Variations
-
- Model No.SSG-P4※
- Product name
- Double acting/single rod (Rechargeable battery manufacturing processes)
- Bore size
- Φ12, Φ16, Φ20, Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100
- Stroke length (mm)
- 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100
- Remarks
- Model No.SSG-L-P4※
- Product name
- Double acting/single rod/with switch (Rechargeable battery manufacturing processes)
- Bore size
- Φ12, Φ16, Φ20, Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100
- Stroke length (mm)
- 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100
- Remarks
- Model No.SSG-L1-P4※
- Product name
- Double acting/single rod/2-color display, off-delay, with T1* switch (φ12, 16) (Rechargeable battery manufacturing processes)
- Bore size
- Φ12, Φ16
- Stroke length (mm)
- 5, 10, 15, 20, 25, 30
- Remarks