Product Details
Modular components
P4* Series for Rechargeable battery manufacturing processes Hybrid robot
- Model No.
- HRL-P4※
Discontinued 2020 03 31
P4* Series for rechargeable battery manufacturing processes
- Industry
【Discontinued model】
Pick & place unit based on horizontal drive R-axis and vertical drive Z-axis.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
P42:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts. Local exhaust function (vacuum treatment port) is added.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Thin / high rigidity]
The basic unit HRL-1 series making up the X-axis and Z-axis is thin and highly rigid.[Ball bushing]
Since the two guide rods are received by the ball bushing, high positioning accuracy is maintained.[Shock absorber, speed controller provided as standard]
Shock absorber integrated, speed controller attached.[Position locking mechanism]
A position locking mechanism can be mounted if required by the application.
- Variations
-
- Model No.HRL-1※-P4※
- Product name
- Single axis unit (Rechargeable battery manufacturing processes)
- Load capacity (kg)
- 5, 10, 15, 25, 50, 65
- Compatibility
- Remarks
- Discontinued
2020 03 31Old Catalog