Contact Us

Product Details

Cylinders with brake/ with lock

P4* Series for Rechargeable battery manufacturing processes Compact cylinder with fall prevention

Model No.
USSD-P4※

P4* Series for rechargeable battery manufacturing processes

Industry

This is a square, space saving cylinder that integrates the cylinder switch into the body for shorter total length.
Compact cylinder with fall prevention mechanism capable of stopping at any position of the stroke length.
[Dew point ADP-80℃ non-compatible]

P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

Documents / Download

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[High abrasion-resistant round slit method]
New long life position locking mechanism is used.
Applying torque M to the lock metal generates axial force F. This force holds the rod.

[Lockable at any point throughout full stroke length]
Can be locked at any point throughout the full stroke length, including the stroke end, as long as the piston rod remains still.

[No more workpiece damage]
Prevents the cylinder from falling due to its own weight during power blackouts, etc.
No more workpiece damage, etc.

[2 lock direction types / reverse lock direction is free]
Either forward lock or backward lock can be selected.
Piston rod moves freely in reverse lock direction, and is therefore easy to remove even with workpiece clamped.

[Easy lock release]
Unlock easily with a flathead screwdriver.

Variations
Model No.USSD-P4※
Product name
Double acting (Rechargeable battery manufacturing processes)
Bore size (mm)
Φ20, Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100
Standard stroke length (mm)
5, 10, 15, 20, 25, 30, 40, 50
Remarks
Model No.USSD-L-P4※
Product name
Double acting / with switch (Rechargeable battery manufacturing processes)
Bore size (mm)
Φ20, Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100
Standard stroke length (mm)
5, 10, 15, 20, 25, 30, 40, 50
Remarks
Model No.USSD-K-P4※
Product name
Double acting / high load (Rechargeable battery manufacturing processes)
Bore size (mm)
Φ20, Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100
Standard stroke length (mm)
5, 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100
Remarks
Model No.USSD-KL-P4※
Product name
Double acting / high load / with switch (Rechargeable battery manufacturing processes)
Bore size (mm)
Φ20, Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100
Standard stroke length (mm)
5, 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100
Remarks

Return to Product List