Product Details
Accessories
For Secondary battery manufacturing processes Simple Flow Controller
- Model No.
- FK-P40
P4* Series for rechargeable battery manufacturing processes
- Industry
This simple flow controller eliminates misalignment and parallelism defects during cylinder mounting, and realizes smooth rod actuation.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
Easy centering / parallelism alignment
This can be set quickly
- Variations
-
- Model No.FK-P40
- Product name
- Female thread (Rechargeable battery manufacturing processes)
- Thread size
- M3×0.5,M4×0.7,M5×0.8,M6×1.0,M8×1.0,M8×1.25,M10×1.25,M12×1.5,M14×1.5,M16×1.5,M18×1.5,M22×1.5,M26×1.5
- Compatible cylinder
- Φ6,Φ10,Φ12,Φ16,Φ20,Φ25,Φ30,Φ32,Φ40,Φ50,Φ63,Φ75,Φ80,Φ100
- Remarks
- Model No.FK-※-N-P40
- Product name
- Male thread (Rechargeable battery manufacturing processes)
- Thread size
- M3×0.5,M4×0.7,M5×0.8,M6×1.0,M8×1.25,M10×1.5,M16×2.0,M20×2.5
- Compatible cylinder
- Φ12,Φ16,Φ20,Φ25,Φ32,Φ40,Φ50,Φ63,Φ80,Φ100
- Remarks