Product Details
Roller gear cam units
Roller gear cam unit Table type
- Model No.
- RGIT・RGCT
Discontinued 2022 09 30
- Industry
【Discontinued model】
Alternative model : AX1000T・AX2000T・AX4000T Series
Index unit that has adopted a roller gear cam .
Hollow output shaft of larger bore size than standard type.
There is a hollow fixed shaft at the center of the output shaft.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Ideal for indexing table drives]
Ideal for indexing table drives that use fixed hollow shafts.
Various size variations from 63 to 250 mm distance between axes are available.[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
Repeat characteristics: Realizes stable operation for long periods of time.
- Variations
-
- Model No.RGIT
- Product name
- Index
- Distance between axes (mm)
- 63, 80, 110, 140, 180, 250
- Remarks
- Discontinued
2022 09 30Old Catalog
- Model No.RGCT
- Product name
- Reducer
- Distance between axes (mm)
- 63, 80, 110, 140, 180, 250
- Remarks
- Discontinued
2022 09 30Old Catalog
- Model No.RGIT
- Product name
- Index
- Distance between axes (mm)
- 350, 450
- Remarks
- Discontinued
2014 03 31Old Catalog
- Model No.RGCT
- Product name
- Reducer
- Distance between axes (mm)
- 350, 450
- Remarks
- Discontinued
2014 03 31Old Catalog