Product Details
Accessories
P4* Series for Rechargeable battery manufacturing processes Floating fitting
- Model No.
- FJ-P4※
P4* Series for rechargeable battery manufacturing processes
- Industry
This floating fitting eliminates misalignment and parallelism defects during cylinder mounting, and realizes smooth rod actuation.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
Easy centering, parallelism alignment
Compact and high tensile / compression force permissible.
With dust cover
Filled with lubricant and not requiring lubrication
Oscillating angle ±5°
- Variations
-
- Model No.FJ-0-P4※
- Product name
- Basic (Rechargeable battery manufacturing processes)
- Thread size
- M3×0.5,M4×0.7,M5×0.8,M6×1.0,M8×1.0,M8×1.25,M10×1.25,M12×1.25,M12×1.5,M14×1.5,M16×1.5,M18×1.5,M22×1.5,M26×1.5,M30×1.5,M36×1.5,M40×1.5,M45×1.5
- Compatible cylinder bore
- Φ6,Φ10,Φ12,Φ16,Φ20,Φ25,Φ30,Φ32,Φ40,Φ50,Φ63,Φ80,Φ100,Φ125,Φ140,Φ160,Φ180,Φ200
- Remarks
- Model No.FJ-L-P4※
- Product name
- Foot (Rechargeable battery manufacturing processes)
- Thread size
- M8×1.0,M8×1.25,M10×1.25,M12×1.25,M12×1.5,M14×1.5,M16×1.5,M18×1.5,M22×1.5,M26×1.5,M30×1.5,M36×1.5,M40×1.5,M45×1.5
- Compatible cylinder bore
- Φ20,Φ25,Φ30,Φ32,Φ40,Φ50,Φ63,Φ80,Φ100,Φ125,Φ140,Φ160,Φ180,Φ200
- Remarks
- Model No.FJ-F-P4※
- Product name
- Flange (Rechargeable battery manufacturing processes)
- Thread size
- M8×1.0,M8×1.25,M10×1.25,M12×1.25,M12×1.5,M14×1.5,M16×1.5,M18×1.5,M22×1.5,M26×1.5,M30×1.5,M36×1.5,M40×1.5,M45×1.5
- Compatible cylinder bore
- Φ20,Φ25,Φ30,Φ32,Φ40,Φ50,Φ63,Φ80,Φ100,Φ125,Φ140,Φ160,Φ180,Φ200
- Remarks