Contact Us

Product Details

Shock absorbers

P4* Series for Rechargeable battery manufacturing processes Shock absorber fixed type

Model No.
NCK-P4※

P4* Series for rechargeable battery manufacturing processes

Industry

Ideal buffering device for stopping a workpiece with thrust at medium or slow speeds.
Slit orifice method that was thought difficult to realize is used. Due to this structure, high absorbing performance and linear soft stop, etc., are achieved in slow speed operation range.

P4 : Copper, Zinc, Nickel materials and electrolytic nickel plating are restricted in the flow path and sliding areas.
P40 : Copper, Zinc, Nickel materials and electrolytic nickel plating are restricted for all parts.

Documents / Download

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Available for thrust energy]
Absorbing thrust energy of cylinder, etc., is efficient.
An extremely soft stop is realized.

[Smooth absorbing even if slowly operated]
Superior characteristics in slow speed range enable smooth impact absorption.

[Compact but large absorbing force]
Compact and slim design which absorbs a lot of energy.
A shock absorber remarkably efficient at saving space.

[Slit orifice]
Structure in which the orifice area changes smoothly with piston travel.
Since the area of the slit orifice gradually decreases with the stroke, even higher resistance is generated and smooth stop is realized.

Variations
Model No.NCK-00-P4※
Product name
Basic (Rechargeable battery manufacturing processes)
Max. absorbed energy (J)
1 to 200
Thread size (mm)
M8 x 0.75, M10 x 1.0, M12 x 1.0, M14 x 1.5, M20 x 1.5, M25 x 1.5, M27 x 1.5
Stroke length (mm)
4.5, 6, 8, 10, 15, 20, 25, 30
Remarks
Model No.NCK-FA-P4※
Product name
Flange (Rechargeable battery manufacturing processes)
Max. absorbed energy (J)
1 to 200
Thread size (mm)
M8 x 0.75, M10 x 1.0, M12 x 1.0, M14 x 1.5, M20 x 1.5, M25 x 1.5, M27 x 1.5
Stroke length (mm)
4.5, 6, 8, 10, 15, 20, 25, 30
Remarks

Return to Product List