Product Details
Rodless cylinders
P4* Series for Rechargeable battery manufacturing processes rodless cylinder with high-precision guide
- Model No.
- SRM3-P4※
P4* Series for rechargeable battery manufacturing processes
- Industry
High precision rodless cylinder (ø25 to ø63) with integrated high precision 2-axis linear guide. Ideal for high-precision transfer of parts.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Thin design resistant to bending moment]
Since a guide is installed in the flat rodless cylinder, the table surface is low, and the structure is resistant to bending moment.[Safety] (SRM 3-Q Series)
A position locking unit that can mechanically lock at a desired point in the stroke length can be installed, increasing machinery safety.[Fixing full stroke length adjusting unit]
The full stroke length adjusting unit with shock absorber is securely fixed with a special flat nut to prevent displacement at the stroke end. No spacer is necessary for a gap between the unit and cover.
- Variations
-
- Model No.SRM3-P4※
- Product name
- Double acting (Rechargeable battery manufacturing processes)
- Bore size (mm)
- Φ25 equiv., Φ32 equiv., Φ40 equiv., Φ63 equiv.
- Standard stroke length (mm)
- 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300,1400, 1500, 1600, 1700, 1800, 1900, 2000
- Remarks
- Model No.SRM3-Q-P4※
- Product name
- Double acting/position locking (Rechargeable battery manufacturing processes)
- Bore size (mm)
- Φ25 equiv., Φ32 equiv., Φ40 equiv., Φ63 equiv.
- Standard stroke length (mm)
- 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300,1400, 1500, 1600, 1700, 1800, 1900, 2000
- Remarks