Product Details
Roller gear cam units
Roller gear cam unit Wide angle type
- Model No.
- RGIL・RGOL
Discontinued 2022 09 30
- Industry
【Discontinued model】
Alternative model : AX1000T・AX2000T・AX4000T Series
Index unit that has adopted a roller gear cam.
Wide angle indexing is possible compared to the standard.

- Documents / Download
PDF Catalog
User's Manual
CKD plus Members Only
- Features
[Ideal for wide angle applications]
Wide angle indexing and 180 degree reciprocation are possible, unlike the standard type.[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
Repeat characteristics: Realizes stable operation for long periods of time.
- Variations
-
- Model No.RGIL
- Product name
- Index
- Distance between axes (mm)
- 63, 80, 110, 140, 180, 250
- Remarks
- Discontinued
2022 09 30Old Catalog
- Model No.RGOL
- Product name
- Oscillating
- Distance between axes (mm)
- 63, 80, 110, 140, 180, 250
- Remarks
- Discontinued
2022 09 30Old Catalog