Product Details
Cylinders with linear guide
P4* Series for Rechargeable battery manufacturing processes Linear slide cylinder
- Model No.
- LCG-P4※
P4* Series for rechargeable battery manufacturing processes
- Industry
A high-precision, high-rigidity wide guide has been attached. Symmetrical structure with increased flexibility in design. Cylinder with linear guide with a wide variety of options and variations.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
P42:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts. Local exhaust function (vacuum treatment port) is added.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Guide balls aligned in four rows on the linear guide] (ø12 or more)
Guide balls aligned in four rows ensure stable operation in all load directions.
The contact area of the guide balls is smaller than that in the two-row configuration with minimum friction resistance and enables smooth precision operation with a rigid body.
[High rigidity]
Stainless steel or steel adopted for slide table material.
Increased rigidity when combined with a wide guide.
[Increased flexibility in design]
Designing is more flexible with the laterally symmetrical stoppers, multi-side piping, two-side installation and positioning hole availability.
[A wide variety of options and variations]
Standard, position locking and clean-room specifications are available.
Options include a stroke adjusting stopper, shock absorber stopper and more.
* Shock absorber stopper cannot be used with the clean-room specifications.
[With buffer mechanism]
If the driving section strikes against the workpiece when the cylinder is going forward, the buffer function is activated to protect the workpiece and cylinder when this type is used.
Effective at the end of pick & place devices and other applications requiring a buffer function.
A cylinder switch mounted to detect the buffer activation (BL) enables detection of line abnormalities.
- Variations
-
- Model No.LCG-P4※
- Product name
- Double acting/single rod (Rechargeable battery manufacturing processes)
- Bore size (mm)
- Φ6, Φ8, Φ12, Φ16, Φ20, Φ25
- Standard stroke length (mm)
- 10, 20, 30, 40, 50, 75, 100, 125, 150
- Remarks
- Model No.LCG-Q-P4※
- Product name
- Double acting/position locking (Rechargeable battery manufacturing processes)
- Bore size (mm)
- Φ8, Φ12, Φ16, Φ20, Φ25
- Standard stroke length (mm)
- 10, 20, 30, 40, 50, 75, 100, 125, 150
- Remarks