Product Details
Guided cylinders
P4* Series for Rechargeable battery manufacturing processes Unit cylinder
- Model No.
- UCA2-P4※
P4* Series for rechargeable battery manufacturing processes
- Industry
Twin rod & double rod structure with built-in shock absorber makes it ideal for transporting with less shock and noise while called on for high thrust.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Two use methods]
Select from two fixing methods: body fixing and end plate fixing according to the application.
[Linearity]
As it is a twin rod type, it has excellent raceway linearity and the ball bearing type realizes higher accuracy and longer life.[Compact and high thrust]
Slim, compact body with high thrust of parallel double pistons.[Shock absorber integrated]
With soft stop function, transport with less shock is possible.[Adjustable stroke length]
Adjustment between standard stroke lengths is optionally available.
- Variations
-
- Model No.UCA2-B-P4※
- Product name
- Double acting / double rod / ball bearing (Rechargeable battery manufacturing processes)
- Bore size
- Φ10,Φ16,Φ25,Φ32
- Magnet for switch
- None
- Remarks
- Model No.UCA2-BL-P4※
- Product name
- Double acting / double rod / ball bearing with switch (Rechargeable battery manufacturing processes)
- Bore size
- Φ10,Φ16,Φ25,Φ32
- Magnet for switch
- Yes
- Remarks