Product Details
Roller gear cam units
Roller gear cam unit Compact, Multi-segmented type
- Model No.
- RGIM・RGCM
Discontinued 2020 03 31
- Industry
【Discontinued model】
Alternative model : Roller gear cam unit Table type RGIT・RGCT Series
Index unit that has adopted a roller gear cam.
Multi-segmented indexing possible compared to the standard.
Thinner than standard.

- Documents / Download
PDF Catalog
User's Manual
CKD plus Members Only
- Features
[Compact and multi-segmented]
Multi-segmented index table is available, unlike the standard type.[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
Repeat characteristics: Realizes stable operation for long periods of time.
- Variations
-
- Model No.RGIM
- Product name
- Index
- Distance between axes (mm)
- 63, 80, 100
- Remarks
- Discontinued
2020 03 31Old Catalog
- Model No.RGCM
- Product name
- Reducer
- Distance between axes (mm)
- 63, 80, 100
- Remarks
- Discontinued
2020 03 31Old Catalog