Contact Us

Product Details

Standard cylinders

Micro cylinder

Model No.
CMA2
Industry

Medium bore size (φ20 to φ40) series of general purpose cylinders that can be disassembled.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Can be disassembled]
Round general-purpose cylinder with consideration for maintenance such as packing replacement.

Variations
Model No.CMA2
Product name
Double acting / single rod
Bore size
φ20, φ30, φ40
Min. stroke length
1
Max. stroke length
700
Remarks
Model No.CMA2-E
Product name
Double acting / direct type
Bore size
φ20, φ30, φ40
Min. stroke length
1
Max. stroke length
700
Remarks

Return to Product List