Product Details
Hanging type
Balancer Unit
- Model No.
- BBS
- Industry
The balancer unit allows heavy loads of around 300 kg to be controlled with minimal force. Even if the weight of each workpiece being transported differs, this is automatically recognized and the optimal balance is maintained.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Light operating force with high operability]
Allows heavy loads up to 285 kg to be controlled with minimal force.
Ensures operator safety in workplaces handling heavy loads.
Heavy objects are transported with an almost manual smoothness, compared to the conventionally stiff inching movement.[No adjustment is needed when changing workpieces] (BBS-A type)
Can be adjusted to the optimal condition by switching with one button without complicated adjustment.[Balances easily just by switching] (BBS-O type)
Just adjust once to suit the jig or workpiece.
Standby is available just by switching during use.[Brake equipped as standard for attention to safety]
Just in case the pneumatic power should go out, a brake is equipped to prevent workpieces from falling or bouncing up after recovery.[Compatible with all-air method too]
Compatible with all-air method not requiring electricity.
Also usable in atmospheres requiring explosion-proofing.
- Variations
-
- Model No.BBS-A
- Product name
- Auto pressure adjustment
- Cylinder bore size
- φ50, φ63, φ80, φ100
- Standard stroke length
- 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300, 1400, 1500
- Remarks
- Model No.BBS-O
- Product name
- Fixed pressure adjustment control box separated
- Cylinder bore size
- φ50, φ63, φ80, φ100
- Standard stroke length
- 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300, 1400, 1500
- Remarks
- Model No.BBS-OB
- Product name
- Fixed pressure adjustment control box integrated
- Cylinder bore size
- φ50, φ63, φ80, φ100
- Standard stroke length
- 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300, 1400, 1500
- Remarks