Product Details
Solenoid valves for dedicated fluids
Direct acting 2-port solenoid valve for oil (special purpose valve)
- Model No.
- FLB・GFLB
Discontinued 2023 12 28
- Industry
【Discontinued model】
Alternative model : FFB・FFG Series
Direct acting solenoid valve for oil. Viscous fluid compatible mechanism, compatible with oil with viscosity of 50 mm^2/S or less.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Oil proof]
Even when viscous fluid is used, it can be securely opened and closed, making it ideal for oil control.[Low power consumption]
Low-watt coil used.
- Variations
-
- Model No.FLB21
- Product name
- 2-port/NC
- Size
- 22 mm width
- Orifice (mm)
- φ1, 2
- Port size
- Rc1/8
- Remarks
- Discontinued
2023 12 28
- Model No.FLB31
- Product name
- 2-port/NC
- Size
- 28 mm width
- Orifice (mm)
- φ3, 4, 5
- Port size
- Rc1/8, 1/4
- Remarks
- Discontinued
2023 12 28
- Model No.FLB41
- Product name
- 2-port/NC
- Size
- 34 mm width
- Orifice (mm)
- φ4, 5, 7, 10
- Port size
- Rc1/4, 3/8, 1/2
- Remarks
- Discontinued
2023 12 28
- Model No.FLB51
- Product name
- 2-port/NC
- Size
- 40 mm width
- Orifice (mm)
- φ4, 5, 7, 10
- Port size
- Rc1/4, 3/8, 1/2
- Remarks
- Discontinued
2023 12 28