Contact Us

Product Details

Solenoid valves for dedicated fluids

Direct acting 2-port solenoid valve for hot water (special purpose valve)

Model No.
FHB
Industry

Direct acting solenoid valve for hot water. Heat resistant coils are used, allowing use in hot water up to 90°C.

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[High temperature support]
Thermal class 180(H) equivalent coil is used, allowing use in hot water up to 90°C.

[Corrosion resistance]
Improved reliability and durability through highly corrosion-resistant material.

[Low power consumption]
Low-watt coil used.

Variations
Model No.FHB21
Product name
2-port/NC
Size
22 mm width
Orifice (mm)
φ1, 2
Port size
Rc1/8
Remarks
Model No.FHB31
Product name
2-port/NC
Size
28 mm width
Orifice (mm)
φ3, 4, 5
Port size
Rc1/8, 1/4
Remarks
Model No.FHB41
Product name
2-port/NC
Size
34 mm width
Orifice (mm)
φ4, 5, 7, 10
Port size
Rc1/4, 3/8, 1/2
Remarks
Model No.FHB51
Product name
2-port/NC
Size
40 mm width
Orifice (mm)
φ4, 5, 7, 10
Port size
Rc1/4, 3/8, 1/2
Remarks

Return to Product List