Product Details
Solenoid valves for dedicated fluids
Pilot operated 2-port solenoid valve for compressed air
- Model No.
- EXA・GEXA
- Industry
- Dental equipment
- Inspection
- Jig related
Compact pilot operated solenoid valve for compressed air control. Ideal for air blowing applications and contributes to environment-friendly equipment and systems.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Low power consumption]
Energy saving actuator with 0.6 W power consumption, PC direct drive possible.[Large flow rate]
Control of large flow rate with pilot operated diaphragm drive.[Compact and lightweight]
Smaller with the use of a large flow rate compatible diaphragm and fitting, and lighter weight with a resin body.[Unitization]
Mounted on manifold and air unit CXU to accommodate device integration.
- Variations
-
- Model No.EXA-C※
- Product name
- Resin body with push-in fitting
- Port size
- With φ6, φ8, φ10, φ12 push-in fitting
- Working pressure (MPa)
- 0.01 to 0.7
- Remarks
- Model No.EXA-※A
- Product name
- Aluminum body screw-in connection
- Port size
- Rc1/4, 3/8
- Working pressure (MPa)
- 0.01 to 0.7
- Remarks