Product Details
Solenoid valves for dedicated fluids
Compact pilot operated solenoid valve for water
- Model No.
- FWD
- Industry
- Physicochemical analysis equipment
- Cooling water
Compact pilot operated solenoid valve for water. It is lightweight, compact and consumes low power, which contributes to reducing the environmental load of equipment and systems.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Compact]
Special-profile diaphragm ensures a large flow rate with compact body.[Lightweight]
Substantially lighter weight is achieved by using resin for the actuator.[Low power consumption]
Power consumption 4 W (Rc1/2, DC).[Reliability]
Improved corrosion resistance through highly corrosion-resistant material.
- Variations
-
- Model No.FWD
- Product name
- Pilot operated/NC
- Working pressure (MPa)
- 0.02 to 0.7
- Port size
- Rc1/4 to 1
- Remarks