Product Details
Solenoid valves for dedicated fluids
Direct acting 2, 3-port solenoid valve for water (special purpose valve)
- Model No.
- FWB・FWG・GFWB・GFWG
Discontinued 2023 12 28
- Industry
- Sterilizing equipment
- Endoscope related device
- Dental equipment
- Physicochemical analysis equipment
【Discontinued model】
Alternative model : FFB・FFG Series
Direct acting solenoid valve for water. Using highly corrosion-resistant material, it is highly durable, lightweight, compact and consumes low power, which contributes to reducing the environmental load of equipment and systems.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Corrosion resistance]
Improved reliability and durability through highly corrosion-resistant material.[Low power consumption]
Low-watt coil used.
- Variations
-
- Model No.FWB21
- Product name
- 2-port/NC
- Size
- 22 mm width
- Orifice (mm)
- φ1, 2
- Port size
- Rc1/8
- Remarks
- Discontinued
2023 12 28
- Model No.FWB31
- Product name
- 2-port/NC
- Size
- 28 mm width
- Orifice (mm)
- φ3, 4, 5
- Port size
- Rc1/8, 1/4
- Remarks
- Discontinued
2023 12 28
- Model No.FWB41
- Product name
- 2-port/NC
- Size
- 34 mm width
- Orifice (mm)
- φ4, 5, 7, 10
- Port size
- Rc1/4, 3/8, 1/2
- Remarks
- Discontinued
2023 12 28
- Model No.FWB51
- Product name
- 2-port/NC
- Size
- 40 mm width
- Orifice (mm)
- φ4, 5, 7, 10
- Port size
- Rc1/4, 3/8, 1/2
- Remarks
- Discontinued
2023 12 28
- Model No.FWB32
- Product name
- 2-port/NO
- Size
- 28 mm width
- Orifice (mm)
- φ3, 4, 5
- Port size
- Rc1/8, 1/4
- Remarks
- Discontinued
2023 12 28
- Model No.FWB42
- Product name
- 2-port/NO
- Size
- 34 mm width
- Orifice (mm)
- Φ4, 5, 7
- Port size
- Rc1/4, 3/8
- Remarks
- Discontinued
2023 12 28
- Model No.FWB52
- Product name
- 2-port/NO
- Size
- 40 mm width
- Orifice (mm)
- Φ4, 5, 7
- Port size
- Rc1/4, 3/8
- Remarks
- Discontinued
2023 12 28
- Model No.GFWB
- Product name
- 2-port/manifold
- Size
- -
- Orifice (mm)
- -
- Port size
- -
- Remarks
- Discontinued
2023 12 28
- Model No.FWG21
- Product name
- 3-port/universal
- Size
- 22 mm width
- Orifice (mm)
- φ1
- Port size
- Rc1/8
- Remarks
- Discontinued
2023 12 28
- Model No.FWG31
- Product name
- 3-port/universal
- Size
- 28 mm width
- Orifice (mm)
- φ1.5
- Port size
- Rc1/8, 1/4
- Remarks
- Discontinued
2023 12 28
- Model No.FWG41
- Product name
- 3-port/universal
- Size
- 34 mm width
- Orifice (mm)
- φ2
- Port size
- Rc1/4, 3/8
- Remarks
- Discontinued
2023 12 28
- Model No.FWG51
- Product name
- 3-port/universal
- Size
- 40 mm width
- Orifice (mm)
- φ3
- Port size
- Rc1/4, 3/8
- Remarks
- Discontinued
2023 12 28
- Model No.GFWG
- Product name
- 3-port/manifold
- Size
- -
- Orifice (mm)
- -
- Port size
- -
- Remarks
- Discontinued
2023 12 28