Product Details
Roller gear cam units
Roller gear cam unit Basic type
- Model No.
- RGIB
Discontinued 2022 09 30
- Industry
【Discontinued model】
Index unit that has adopted a roller gear cam.
Hollow output shaft with the same large bore size as the table type. There is a hollow fixed shaft at the center of the output shaft.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
Repeat characteristics: Realizes stable operation for long periods of time.[Simple and thin]
Distance between axes is one size of 250 mm.
Thin design compared to table type.
- Variations
-
- Model No.RGIB
- Product name
- Index
- Distance between axes (mm)
- 250
- Remarks
- Discontinued
2022 09 30Old Catalog
- Model No.RGIB
- Product name
- Index
- Distance between axes (mm)
- 350, 450
- Remarks
- Discontinued
2014 03 31