Contact Us

Product Details

Related products for water

Integrated unit for water control

Model No.
WXU
Industry
  • Physicochemical analysis equipment

Integrated unit that integrates the flow sensor and valve in cooling water circulation circuits. It greatly reduces the tiresome piping work around water and reduces the footprint by 80% to contribute to system space saving.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Reduced footprint]
Integrated manifold with flow rate sensor and valve unitized and without piping for a substantially reduced footprint.

[Work-hour reduction]
Through unit shipment, design, procurement, piping work, and inspection hours can be greatly reduced.

[High quality]
The risk of external leakage is reduced by significantly reducing screw-in connections.

[Ease of use]
Air purge compatible unit (WXU-P type) available, compatible with various cooling circuits.

[Variation]
Compatible with various applications through selection of flow rate sensor (Karman vortex, solenoid) and valve (manual, air operated).

Variations
Model No.WXU-H
Product name
Manual valve
Remarks
Model No.WXU-HC
Product name
Manual valve, solenoid flow meter type
Remarks
Model No.WXU-J
Product name
Air operated valve
Remarks
Model No.WXU-P
Product name
Air purge compatible unit
Remarks

Return to Product List