Product Details
Dust collection devices
Control box manifold solenoid valve (2-port solenoid valve for dust collector control)
- Model No.
- PJVB
- Industry
2-port solenoid valve for operation of air operated dust collection valve PD Series. Solenoid valve up to 12 stations can be built into the box.

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Environment conditions]
Degree of protection IP64 equivalent box[Compact]
Compatible with 2 to 12 stations, compact, unitized.
- Variations
-
- Model No.PJVB-6-3
- Product name
- -
- Port size
- Rc1/8
- Orifice size
- φ3
- Remarks
- Model No.PJVB-8-3
- Product name
- -
- Port size
- Rc1/4
- Orifice size
- φ3
- Remarks
- Model No.PJVB-8-5
- Product name
- -
- Port size
- Rc1/4
- Orifice size
- φ5
- Remarks