Product Details
Dust collection devices
Sequential fluid control components (pulsejet controller)
- Model No.
- OMC2
- Industry
Controller for controlling multiple dust collector valves used in dust collectors.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Ease of use]
ON time (0.01 to 10 seconds)
OFF time (1 to 10 seconds)
By setting double-striking, it is possible to improve the efficiency of removal.[Expansibility]
It is possible to increase the number of steps by serial connection of additional controllers as slave units.
- Variations
-
- Model No.OMC2-6
- Product name
- -
- Number of output steps
- 6 steps
- Remarks
- Model No.OMC2-10
- Product name
- -
- Number of output steps
- 10 steps
- Remarks