Product Details
Automatic watering control systems
Solenoid valve for automatic watering
- Model No.
- RSV
- Industry
- Solenoid valve
Solenoid valve for automatic watering using a metal body. Usable for various applications ranging from protected horticulture to golf courses and facility greening.

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Reliability]
Adoption of waterproof molded coil also supports outdoor installation and temporary submersion.[Reliability]
Stable operation with self-cleaning filter to prevent clogging of pilot flow path.[Reliability]
Reduction of piping load by low water hammer due to optimized valve closing.[Energy saving]
Battery control including batteries is also possible with latch (option) selection.[Ease of use]
Flow rate adjustment mechanism and manual operation mechanism are installed as standard, so adjustment and test runs are easy.
- Variations
-
- Model No.RSV-20A
- Product name
- Pilot operated/diaphragm
- Working pressure range (MPa)
- 0.03 to 1.0
- Port size
- Rc3/4
- Remarks
- Model No.RSV-25A
- Product name
- Pilot operated/diaphragm
- Working pressure range (MPa)
- 0.03 to 1.0
- Port size
- Rc1
- Remarks
- Model No.RSV-32A
- Product name
- Pilot operated/diaphragm
- Working pressure range (MPa)
- 0.03 to 1.0
- Port size
- Rc1 1/4
- Remarks
- Model No.RSV-40A
- Product name
- Pilot operated/diaphragm
- Working pressure range (MPa)
- 0.03 to 1.0
- Port size
- Rc1 1/2
- Remarks
- Model No.RSV-50A
- Product name
- Pilot operated/diaphragm
- Working pressure range (MPa)
- 0.03 to 1.0
- Port size
- Rc2
- Remarks
- Model No.RSV-65A
- Product name
- Pilot operated/diaphragm
- Working pressure range (MPa)
- 0.05 to 1.0
- Port size
- Rc2 1/2
- Remarks
- Model No.RSV-80A
- Product name
- Pilot operated/diaphragm
- Working pressure range (MPa)
- 0.05 to 1.0
- Port size
- Rc3
- Remarks
- Model No.RSV-40F
- Product name
- Pilot operated/diaphragm
- Working pressure range (MPa)
- 0.03 to 1.0
- Port size
- Flange 40
- Remarks
- Model No.RSV-50F
- Product name
- Pilot operated/diaphragm
- Working pressure range (MPa)
- 0.03 to 1.0
- Port size
- Flange 50
- Remarks
- Model No.RSV-65F
- Product name
- Pilot operated/diaphragm
- Working pressure range (MPa)
- 0.05 to 1.0
- Port size
- Flange 65
- Remarks
- Model No.RSV-80F
- Product name
- Pilot operated/diaphragm
- Working pressure range (MPa)
- 0.05 to 1.0
- Port size
- Flange 80
- Remarks
- Model No.RSV-100F
- Product name
- Pilot operated/diaphragm
- Working pressure range (MPa)
- 0.05 to 1.0
- Port size
- Flange 100 (custom order product)
- Remarks