Product Details
Automatic watering control systems
Resin solenoid valve for automatic watering
- Model No.
- GSV
- Industry
- Solenoid valve
Resin solenoid valve which can be used for watering for urban greenery as well as liquid fertilizer and nutrient solutions for agriculture.

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
CKD plus Members Only
- Features
[Reliability]
Improved reliability by adopting a waterproof molded coil.[Reliability]
Stable operation with self-cleaning filter to prevent clogging of pilot flow path.[Liquid fertilizer / nutrient solution]
The resin body also enables control of liquid fertilizer and nutrient solution for which metal admixture is inadvisable.
- Variations
-
- Model No.GSV-25A
- Product name
- -
- Working pressure range (MPa)
- 0.03 to 0.5
- Port size
- RC1 or equivalent
- Remarks
- Model No.GSV-50A
- Product name
- -
- Working pressure range (MPa)
- 0.03 to 0.5
- Port size
- RC2 or equivalent
- Remarks