Product Details
Parallel cam units
Parallel cam unit Standard type
- Model No.
- PCIS・PCOS
Discontinued some variations
- Industry
Index unit with parallel cam mechanism.
Indexable from 1 to 8 segments and ideal for pitch feed of chain conveyor.
*Option Reducer TE Series has been discontinued.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Ideal for long pitch feed]
Suitable unit for fewer indexes with 1, 2, 3, or 4 index segments and parallel I/O axes.
Demonstrates power in long pitch feed drive of conveyors and roll feeders.
[Oscillating cam operation possible]
Oscillating cam operation up to oscillation angle of 45° is possible.
[Selectable mounting orientation]
There are mounting taps on all six surfaces of the housing, with 6 mounting orientation positions.
- Variations
-
- Model No.PCIS
- Product name
- Index
- Distance between axes (mm)
- 40, 50, 63, 80, 100, 125
- Remarks
- Model No.PCOS
- Product name
- Oscillating
- Distance between axes (mm)
- 40, 50, 63, 80, 100, 125
- Remarks
- Model No.PCIS
- Product name
- Index
- Distance between axes (mm)
- 160, 200, 250
- Remarks
- Discontinued
2022 09 30
- Model No.PCOS
- Product name
- Oscillating
- Distance between axes (mm)
- 160, 200, 250
- Remarks
- Discontinued
2022 09 30