Product Details
Solenoid valves for dry air
2, 3-port direct acting solenoid valve for dry air (General purpose valve)
- Model No.
- AB・GAB・AG・GAG-Z
- Industry
Highly durable direct acting solenoid valve that can be used from dry air at atmospheric dew point of -60°C to inert gases such as nitrogen gas.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[High durability]
With coil rectification and countermeasures for wear of sliding section, it is highly durable even with dry air and inert gas.[Variation]
The body material (copper alloy, stainless steel) and sealing material (nitrile rubber, fluoro rubber, EPDM) can be selected.[Compact]
Space saving of piping possible, also supports manifold.
- Variations
-
- Model No.AB31-Z
- Product name
- 2-Port Single valve
- Switching category
- NC
- Port size
- Rc1/8, 1/4
- Remarks
- Model No.AB41-Z
- Product name
- 2-Port Single valve
- Switching category
- NC
- Port size
- Rc1/4, 3/8
- Remarks
- Model No.GAB-Z
- Product name
- Manifold
- Switching category
- -
- Port size
- -
- Remarks
- Model No.AG3※-Z
- Product name
- 3-Port Single valve
- Switching category
- Port size
- Rc1/8, 1/4
- Remarks
- Model No.AG4※-Z
- Product name
- 3-Port Single valve
- Switching category
- Port size
- Rc1/4, 3/8
- Remarks
- Model No.GAG-Z
- Product name
- Manifold
- Switching category
- Port size
- Remarks