Product Details
Solenoid valves for dry air
Direct acting 2, 3-port solenoid valve for dry air (special purpose valve)
- Model No.
- FGB・FGG・GFGB・GFGG
Discontinued 2023 12 28
- Industry
- Special purpose / conveyance
【Discontinued model】
Alternative model : FFB・FFG Series
Highly durable direct acting solenoid valve that can be used from dry air at atmospheric dew point of -60°C to inert gases such as nitrogen gas. Thin design and space saving.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[High durability]
With coil rectification and countermeasures for wear of sliding section, it is highly durable even with dry air and inert gas.[Lightweight and compact]
Thin design and space saving, also supports manifold.
- Variations
-
- Model No.FGB21
- Product name
- 2-port single unit valve
- Switching category
- NC
- Port size
- Rc1/8
- Remarks
- Discontinued
2023 12 28
- Model No.FGB31
- Product name
- 2-port single unit valve
- Switching category
- NC
- Port size
- Rc1/8, 1/4
- Remarks
- Discontinued
2023 12 28
- Model No.FGB41
- Product name
- 2-port single unit valve
- Switching category
- NC
- Port size
- Rc1/4, 3/8
- Remarks
- Discontinued
2023 12 28
- Model No.FGB51
- Product name
- 2-port single unit valve
- Switching category
- NC
- Port size
- Rc3/8, 1/2
- Remarks
- Discontinued
2023 12 28
- Model No.FGG2
- Product name
- 3-port single unit valve
- Switching category
- -
- Port size
- Rc1/8
- Remarks
- Discontinued
2023 12 28
- Model No.FGG3
- Product name
- 3-port single unit valve
- Switching category
- -
- Port size
- Rc1/8, 1/4
- Remarks
- Discontinued
2023 12 28
- Model No.FGG4
- Product name
- 3-port single unit valve
- Switching category
- -
- Port size
- Rc1/4, 3/8
- Remarks
- Discontinued
2023 12 28
- Model No.FGG5
- Product name
- 3-port single unit valve
- Switching category
- -
- Port size
- Rc1/4, 3/8
- Remarks
- Discontinued
2023 12 28
- Model No.GFGB
- Product name
- 2-port manifold
- Switching category
- -
- Port size
- -
- Remarks
- Discontinued
2023 12 28
- Model No.GFGG
- Product name
- 3-port manifold
- Switching category
- -
- Port size
- -
- Remarks
- Discontinued
2023 12 28