Product Details
Oscillating / rotary cylinders
Fine speed fan rotary actuator
- Model No.
- SFR・SFRT
- Industry
Vane type rotary actuator that realizes small size, light weight, high torque and minimal air leakage.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Industry’s smallest air leak]
Original seal structure realizes the industry's smallest air leak.
[Low speed operation possible]
With the original seal structure, there is no stick slip and smooth low speed operation is realized.
Low speed range 1.5 seconds / 90°.
[Compact, lightweight, high torque] (SFR-*-90)
1.5 times higher torque compared with conventional models in a compact body.
[Multisurface installation anywhere]
Five surfaces (top, 3 sides, bottom) can be used as mounting surface.
- Variations
-
- Model No.SFR
- Product name
- Shaft
- Effective torque (at 0.5 MPa)
- '0.3 to 2.0 [N・m]
- Oscillating angle (°)
- 90
- Remarks
- Model No.SFRT
- Product name
- Table
- Effective torque (at 0.5 MPa)
- '0.3 to 2.0 [N・m]
- Oscillating angle (°)
- 180
- Remarks