Product Details
Oscillating / rotating cylinders
Rotary Actuator
- Model No.
- RRC
- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Space saving]
Compact and thin design permits installation in a small space.[Cushion provided as standard]
Rubber cushion or air cushion is provided as standard.[Stable torque / long service life]
Uses a unique mechanism combining two cylinders with rack and pinion gears.
Torque is stable even at low pressure, and internal / external leakages are minimal, with long service life.
- Variations
-
- Model No.RRC
- Product name
- Rack and pinion mechanism
- Effective torque
- 0.7 to 5.6 [N・m]
- Max. oscillating angle (°)
- 90, 180, 270
- Remarks