Product Details
High speed cylinders
High Energy Absorption Cylinder
- Model No.
- HCM
- Industry
- Jig related
This is a high speed (2000 mm/s) and high energy absorbing cylinder. This can be used for mold ejection of resins, etc.

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[New cushion mechanism integrated]
With built-in new cushion mechanism, smooth stop at the stroke end is realized.[With adjustment mechanism]
Meets a wide range of conditions and easy to adjust.[Five times higher impact absorption than conventional cylinder]
Floating method provided for cushion packing.
Ideal for medium speed range (max. 2000 mm/sec), especially with heavy load.
- Variations
-
- Model No.HCM
- Product name
- Double acting, basic with switch
- Bore size (mm)
- φ20, φ25, φ32, φ40, φ50, φ63
- Standard stroke length (mm)
- φ20 to 32:200 to 700 φ40 to 63:200 to 1000
- Remarks