Product Details
Pick & Place Units
Swivel pick & place unit
- Model No.
- PPIM・PPIH・PPOH・PPIX・PPOX
Discontinued 2022 09 30
- Industry
- Assembly
【Discontinued model】
Swivel P&P unit that supports various transports.
Select from three series according to the application, such as inspection of electronic parts and battery assembly.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[High speed / high precision]
High speed / high precision realized by combined operation of swivel / vertical drive
[High rigidity]
Ball spline is used in output shaft.
Suppresses residual vibration even during high-speed rotation.
[2 selectable operations]
Select from two types of operations, index operation and oscillating operation.
- Variations
-
- Model No.PPIM
- Product name
- Compact / high-speed / high-precision
- Distance between axes (mm)
- 63, 80, 110
- Remarks
- Discontinued
2022 09 30Old Catalog
- Model No.PPIH
- Product name
- High speed (indexing)
- Distance between axes (mm)
- 40, 50, 63, 80
- Remarks
- Discontinued
2022 09 30Old Catalog
- Model No.PPOH
- Product name
- High speed (oscillating)
- Distance between axes (mm)
- 40, 50, 63, 80
- Remarks
- Discontinued
2022 09 30Old Catalog
- Model No.PPIX
- Product name
- Standard (indexing)
- Distance between axes (mm)
- 50, 63, 80, 110, 140, 180
- Remarks
- Discontinued
2022 09 30Old Catalog
- Model No.PPOX
- Product name
- Standard (oscillating)
- Distance between axes (mm)
- 50, 63, 80, 110, 140, 180
- Remarks
- Discontinued
2022 09 30Old Catalog