Contact Us

Product Details

High speed cylinders

High Speed Cylinder

Model No.
HCA
Industry
  • Coolant control

This is a high speed (3000 mm/s) and high energy absorbing cylinder. This can be used for mold ejection of resins, etc.

Features

[High durability]
New material capable of withstanding high speed sliding used.

[Easy cushion adjustment]
Easy cushion adjustment at relief pressure setting only.

[High absorbed energy]
Approx. 6 to 8 times that of conventional products.
Compressibility of air functions effectively, with better impact absorption than a shock absorber.

[Lightweight]
Reduces weight by using aluminum material.

Variations
Model No.HCA
Product name
Double acting, basic with switch
Bore size (mm)
φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Standard stroke length (mm)
φ20 to 32:400 to 700 φ40 to 100:400 to 1000
Remarks

Return to Product List