Contact Us

Product Details

Rodless cylinders

Magnet Type Rodless Cylinders High-Precision Guide Type

Model No.
MRG2
Industry

The use of an innovative lubricating mechanism has significantly improved the service life and operating stability of the magnet typerodless cylinder with high precision guide boasting high precision and high rigidity.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Uses a guide with rated load 1.5 times greater than previous models (compared to equivalent products in φ16 market)]
High rigidity with linear guide realizes high repeatability.

[Low table design]
A thin design with a low slide table height.
2 surfaces can be used for workpiece mounting.

[Equipped with lubricating mechanism: lubricator]
A fiber assemblage (lubricator) soaked with grease is mounted on the sliding portions of the piston and slider. This enables stable lubrication to prevent wear for long periods.
A significant improvement of service life (by more than 2-fold compared to our previous models) and stabilization of operation have been realized.

[Features of lubricator (1): Lubrication supplying/absorbing function]
Due to the effects of the capillary phenomenon, the soaked grease can be evenly applied to the sliding surface in a stable manner while absorbing any excess grease. Note) Use the scraper to wash the tube surface directly with cleaning liquid.

[Features of lubricator (2): Dust wiper function]
As well as dust, the powder from packing wear, etc., is captured within the fiber assemblage to reduce dirt from accumulating on the sliding portions. (The conventional powerful scraper is also available.)

Variations
Model No.MRG2
Product name
Double acting
Bore size (mm)
φ10, φ16, φ25
Standard stroke length (mm)
50, 100, 150, 200, 300, 400, 500, 600, 700
Remarks

Return to Product List