Contact Us

Product Details

Rodless cylinders

Rodless Cylinder with High-Precision Guide

Model No.
SRG3
Industry

High precision rodless cylinder (φ12 to φ25) with integrated high precision 1-axis linear guide. Perfect for accurate conveyors for small parts.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Compact and high-precision]
The compact guided rodless cylinder has an SRL3 Series body with a high precision 1-axis guide installed on the side.

[Low-profile design is possible]
The original flat rodless cylinder structure has a table in a very low position and thus enables you to design a thin system.
The stroke length is common between this cylinder and SRL3 Series. Therefore they are dimensionally interchangeable.

[Common port]
A common port (one-side piping) or standard port (both sides piping) can be selected according to the installation location.
Downsizing of equipment realized.

Variations
Model No.SRG3
Product name
Double acting
Bore size (mm)
φ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv.
Standard stroke length (mm)
200, 300, 400, 500, 600, 700, 800, 900, 1000
Remarks

Return to Product List