Contact Us

Product Details

Rodless cylinders

Rodless Cylinder

Model No.
SRL3
Industry
  • Special purpose / conveyance

Resistant to high load and durable. High-speed rodless cylinder Series runs from φ12 to φ100 with a variety of choices.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Flat cylinder]
Piston is flat, with a structure allowing it to receive load.
Highly load-resistant, with rotation-stop mechanism also provided.

[Sealing belt]
Seal part is straight, improving sealing performance.

[High-speed packing]
A piston packing for high speed operation has been adopted.

[Common port]
A common port (one-side piping) or standard port (both sides piping) can be selected according to the installation location.
Downsizing of equipment realized.

[Magnet provided as standard]
Compatible with switch installation as standard.

Variations
Model No.SRL3
Product name
Double acting / standard
Bore size (mm)
φ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv., φ80 equiv., φ100 equiv.
Standard stroke length (mm)
200, 300, 400, 500, 600, 700, 800, 900, 1000
Remarks
Model No.SRL3-G
Product name
Double acting / resin guide
Bore size (mm)
φ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv., φ80 equiv., φ100 equiv.
Standard stroke length (mm)
200, 300, 400, 500, 600, 700, 800, 900, 1000
Remarks
Model No.SRL3-Q
Product name
Double acting / position locking
Bore size (mm)
φ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv., φ80 equiv., φ100 equiv.
Standard stroke length (mm)
200, 300, 400, 500, 600, 700, 800, 900, 1000
Remarks
Model No.SRL3-GQ
Product name
Double acting / position locking Resin guide
Bore size (mm)
φ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv., φ80 equiv., φ100 equiv.
Standard stroke length (mm)
200, 300, 400, 500, 600, 700, 800, 900, 1000
Remarks
Model No.SRL3-J
Product name
Double acting / full cowling type
Bore size (mm)
φ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv.
Standard stroke length (mm)
200, 300, 400, 500, 600, 700, 800, 900, 1000
Remarks

Return to Product List