Contact Us

Product Details

Cylinders with linear guide

Linear slide cylinder

Model No.
LCR
Industry
  • Semiconductor manufacturing process (post-process)
  • Assembly

Symmetrical structure that is drastically lighter and with increased flexibility in design. Cylinder with highly rigid linear guide with a wide variety of options and variations.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Lightweight]
The use of an aluminum table makes it about 30% lighter than the LCG Series.

[Rigid]
Highly rigid linear guide and slide table with improved rigidity compared to LCS Series.

[Increased flexibility in design]
Designing is more flexible with the laterally symmetrical stoppers, multi-side piping, two-side installation and positioning hole availability.

[A wide variety of options and variations]
Standard, position locking and clean-room specifications are available. Options include a stroke adjusting stopper, shock absorber stopper and more.
* Shock absorber stopper cannot be used with the clean-room specifications.

[With buffer mechanism]
If the driving section strikes against the workpiece when the cylinder is going forward, the buffer function is activated to protect the workpiece and cylinder when this type is used. Effective at the end of pick & place devices and other applications requiring a buffer function.
A cylinder switch mounted to detect the buffer activation (BL) enables detection of line abnormalities.

Variations
Model No.LCR
Product name
Double acting / single rod
Bore size (mm)
φ6, φ8, φ12, φ16, φ20, φ25
Standard stroke length (mm)
10, 20, 30, 40, 50, 75, 100, 125, 150
Remarks
Model No.LCR-Q
Product name
Double acting / position locking
Bore size (mm)
φ8, φ12, φ16, φ20, φ25
Standard stroke length (mm)
10, 20, 30, 40, 50, 75, 100, 125, 150
Remarks
Model No.LCR-P7※
Product name
Double acting / single rod Clean-room specifications
Bore size (mm)
φ6, φ8, φ12, φ16, φ20, φ25
Standard stroke length (mm)
10, 20, 30, 40, 50, 75, 100, 125, 150
Remarks
Model No.LCR-F
Product name
Double acting / fine speed
Bore size (mm)
φ12, φ16, φ20, φ25
Standard stroke length (mm)
10, 20, 30, 40, 50, 75, 100, 125, 150
Remarks
Model No.LCR-F-P7※
Product name
Double acting / fine speed Clean-room specifications
Bore size (mm)
φ12φ16, φ20, φ25
Standard stroke length (mm)
10, 20, 30, 40, 50, 75, 100, 125, 150
Remarks

Return to Product List