Product Details
Pick & Place Units
Forward motion pick & place unit
- Model No.
- PPLX
- Industry
- Assembly
Forward motion P&P unit that supports various transport.
High speed operation and high positioning accuracy realized by cam mechanism.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[2 types of output shaft]
For the output shaft, A type (arm) and B type (table) are available.
[Wide variation]
Size and stroke can be selected according to the stroke / capacity.
Size: 40, 50, 63, 80
Horizontal stroke length: 80 to 200 mm
[High speed / high precision]
By combining two sets of roller gear cam mechanisms, high speed and high precision horizontal / vertical drive are realized.
(High speed transfer 0.5 sec/cycle high accuracy ±0.02 mm)
[High rigidity]
Output slider is linearly guided by the linear motion guide, and realizes high rigidity against the load in each direction.[Space saving]
Space saving is realized by adopting a thin housing.
Ideal for supplying / transporting small workpieces to conveyor lines.
- Variations
-
- Model No.PPLX※-※-A
- Product name
- Arm
- Horizontal stroke (mm)
- 10 to 200
- Vertical stroke (mm)
- 5 to 60
- Remarks
- Model No.PPLX※-※-B
- Product name
- Table
- Horizontal stroke (mm)
- 10 to 200
- Vertical stroke (mm)
- 5 to 60
- Remarks