Contact Us

Product Details

Cylinders with linear guide

Linear slide cylinder

Model No.
LCX
Industry

Thin, light, rigid linear slide cylinder. Perfect for narrow spaces.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Thin]
Drastically slimmed down, with height reduced from the 60 mm of LCG to 34 mm.
Ideal for space-saving.
A 68 mm thin design even when used in layers.

[Lightweight]
Product weight lighter than LCG.
The moving part becomes lighter and thus enables efficient, energy-saving equipment.

[High rigidity]
Uses a separated wide linear guide.
Provides the same level of rigidity as LCG, even with the thin and light body.

[Laterally symmetrical]
Pipes and stoppers can be installed on both the right and left sides.

Variations
Model No.LCX
Product name
Double acting / single rod
Bore size (mm)
φ25, φ32
Standard stroke length (mm)
10, 20, 30, 40, 50
Remarks
Model No.LCX-Q
Product name
Double acting / position locking
Bore size (mm)
φ25, φ32
Standard stroke length (mm)
10, 20, 30, 40, 50
Remarks
Model No.LCX-P7※
Product name
Double acting / single rod Clean-room specifications
Bore size (mm)
φ25, φ32
Standard stroke length (mm)
10, 20, 30, 40, 50
Remarks
Model No.LCX-※L
Product name
Double acting / single rod Long stroke length
Bore size (mm)
φ25, φ32
Standard stroke length (mm)
75, 100, 125, 150
Remarks
Model No.LCX-Q-※L
Product name
Double acting / position locking Long stroke length
Bore size (mm)
φ25, φ32
Standard stroke length (mm)
75, 100, 125, 150
Remarks
Model No.LCX-※L-P7※
Product name
Double acting / single rod Clean-room specifications Long stroke length
Bore size (mm)
φ25, φ32
Standard stroke length (mm)
75, 100, 125, 150
Remarks

Return to Product List