Contact Us

Product Details

Cylinders with linear guide

Linear slide cylinder

Model No.
LCM
Industry

Ultra-compact, high-precision, rigid linear slide cylinder.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Ideal for high-precision positioning]
High precision 0.005 mm parallelism during movement and 0.03 mm parallelism of installation.
Ideal for positioning.
Note: 0.006 mm in LCM-6, 8 with 30 mm stroke length.

[Ultra-compact body]
The cylinder body, linear guide and slide table are all integrated into an extremely small body.
The compact body can fit in a narrow, small space, allowing for more flexible layout.

[Workpiece can be mounted on two sides]
A workpiece can be directly mounted on the top and side with the preprocessed mounting holes.
The cylinder body and slide table are corrosion-resistant stainless steel.

[Resistant to load]
Uses linear guide with contact at four points.
Withstands load from all directions.

Variations
Model No.LCM
Product name
Double acting / single rod
Bore size (mm)
φ4.5, φ6 ,φ8
Standard stroke length (mm)
5, 10, 15, 20, 30
Remarks
Model No.LCM-P
Product name
Double acting / stroke adjustable
Bore size (mm)
φ4.5, φ6, φ8
Standard stroke length (mm)
5, 10, 15, 20, 30
Remarks
Model No.LCM-R
Product name
Double acting/stroke adjustable
Bore size (mm)
φ4.5, φ6, φ8
Standard stroke length (mm)
5, 10, 15, 20, 30
Remarks
Model No.LCM-A
Product name
Double acting / side mounting
Bore size (mm)
φ4.5, φ6, φ8
Standard stroke length (mm)
5, 10, 15, 20, 30
Remarks
Model No.LCM-P73
Product name
Double acting / single rod clean-room specifications
Bore size (mm)
φ4.5, φ6, φ8
Standard stroke length (mm)
5, 10, 15, 20, 30
Remarks

Return to Product List